IESNA:LM-63-2002
[TEST]P951081
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26033
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3054.5 3824.5 4520.6 5059.4 5498.9 5747.5 5864.4 5906 6117 6568.5
7314.4 8256.4 9183.6 9924 10571.8 11163 11536.6 11632 11402.2 10820.4
9645.9 7615.4 6286.3 5265 4169.8 2933.5 1928.4 1351.9 1054.9 911.1
826.4 694.7 588.6 204.3 99.4 16.1 0
3054.5 3851.4 4554.2 5102.4 5505.6 5778.4 5918.1 5957.1 6131.8 6539
7228.4 8151.6 9061.3 9827.3 10481.7 11073 11516.4 11676.4 11529.9 11036.7
10055.7 8179.8 6540.3 5492.2 4410.4 3198.3 2103.1 1419.1 1088.5 943.4
834.5 705.5 594 252.6 106.2 20.2 0
3054.5 3817.8 4507.1 5060.8 5492.2 5805.3 5978.6 6052.5 6189.6 6555.1
7142.3 7962.1 8835.5 9605.6 10227.7 10724.9 11191.2 11418.4 11360.6 10966.8
10178 8889.3 7085.9 5828.1 4754.4 3579.9 2390.6 1588.4 1174.5 975.6
861.4 749.8 642.3 490.5 249.9 29.6 0
3054.5 3817.8 4487 5039.3 5500.2 5853.6 6090.1 6213.8 6342.8 6625
7061.7 7697.3 8452.6 9176.9 9760.1 10238.5 10640.3 10965.5 11052.8 10923.8
10449.5 9569.3 8333 6869.6 5492.2 4267.9 2984.6 1910.9 1303.5 991.7
856 743.1 634.3 505.3 354.8 138.4 0
3054.5 3704.9 4353.9 4921 5407.5 5837.5 6180.2 6407.3 6552.4 6775.5
7138.3 7604.6 8208 8822.1 9374.4 9850.1 10237.1 10581.2 10825.7 10891.6
10761.2 10360.8 9584.1 8409.6 7037.5 5635.9 4199.4 2768.2 1738.9 1166.4
889.6 790.2 686.7 524.1 353.4 110.2 0
3054.5 3645.8 4231.7 4784 5294.6 5767.6 6197.7 6537.6 6768.8 6985.1
7256.6 7646.3 8097.8 8634 9174.2 9711.7 10168.6 10526.1 10796.2 11019.2
11192.6 11134.8 10891.6 10339.3 9385.2 8148.9 6559.1 5029.9 3382.4 2088.3
1354.6 925.9 670.6 405.8 204.3 53.8 0
3054.5 3532.9 4042.2 4562.2 5067.5 5563.4 6041.8 6467.8 6821.2 7104.7
7392.3 7706.7 8052.1 8482.1 8975.3 9534.3 10109.5 10664.5 11156.3 11589
11982.8 12415.5 12610.3 12731.3 12704.4 12156.1 11109.3 9441.6 7235.1 4900.9
2828.7 1468.8 749.8 432.7 211 72.6 0
3054.5 3446.9 3855.4 4301.5 4763.8 5200.5 5669.5 6125.1 6563.2 6950.2
7337.2 7696 8021.2 8371.9 8740.1 9135.2 9593.5 10112.2 10679.3 11281.3
11938.4 12881.8 13643.7 14108.7 14638.1 15021.1 15070.8 14556.1 13217.7 11051.5
8052.1 5196.5 2648.6 1080.4 385.7 75.3 0
3054.5 3292.3 3579.9 3913.2 4278.7 4665.7 5059.4 5449.1 5834.8 6231.2
6646.5 7030.8 7448.7 7885.5 8339.7 8795.2 9300.5 9867.6 10495.2 11206
12036.5 13295.7 14545.4 15401.4 16493.9 17779.9 19156 20073.8 19877.6 18029.9
14225.6 9222.6 3911.8 1194.6 376.3 77.9 0
3054.5 3265.5 3551.7 3858.1 4203.4 4569 4942.5 5314.8 5683 6056.6
6424.8 6806.4 7209.5 7646.3 8097.8 8566.8 9088.2 9664.7 10309.7 11044.8
11873.9 13207 14466.1 15393.3 16561.1 17962.7 19465.1 20421.9 20240.5 18275.8
14140.9 8647.4 3313.8 915.1 295.6 67.2 0
3054.5 3163.3 3311.1 3510 3750.6 4012.6 4277.3 4555.5 4843.1 5133.4
5426.3 5728.7 6033.7 6356.2 6702.9 7069.8 7472.9 7929.8 8480.8 9109.7
9875.7 11093.1 12016.3 12927.5 14038.8 15375.9 16631 17175.2 16606.8 14439.2
10659.1 5932.9 1710.7 358.8 119.6 26.9 0
3054.5 3088.1 3171.4 3291 3456.3 3635 3829.9 4030.1 4233 4449.4
4660.3 4863.2 5072.9 5281.2 5501.6 5734 5978.6 6275.6 6619.6 7065.8
7710.8 8511.7 9057.3 9667.4 10397.1 11192.6 11735.5 11546 10597.3 8818.1
6368.3 3258.7 1063 317.1 108.8 25.5 0
3054.5 3020.9 3033 3088.1 3178.1 3270.8 3393.1 3514.1 3633.7 3758.6
3867.5 3965.6 4047.6 4122.8 4175.2 4208.8 4242.4 4265.3 4302.9 4390.2
4599.9 4723.5 4746.3 4792 4863.2 4927.8 4751.7 4194 3398.5 2518.3
1712 970.2 486.5 205.6 99.4 34.9 0
3054.5 2879.8 2776.3 2722.6 2717.2 2738.7 2775 2815.3 2843.5 2861
2859.6 2826 2773.6 2699.7 2601.6 2482 2338.2 2189.1 2052 1924.3
1792.6 1675.7 1577.6 1497 1427.1 1355.9 1267.2 1147.6 982.3 760.6
553.6 407.2 282.2 181.4 103.5 29.6 0
3054.5 2749.4 2560 2476.6 2456.5 2474 2511.6 2551.9 2572.1 2566.7
2538.5 2488.7 2416.2 2326.1 2221.3 2113.8 2002.3 1890.7 1780.5 1659.6
1537.3 1427.1 1346.5 1298.1 1279.3 1282 1279.3 1241.7 1149 994.4
756.6 521.4 365.5 240.5 119.6 26.9 0
3054.5 2647.3 2418.9 2328.8 2332.9 2383.9 2440.4 2476.6 2479.3 2455.1
2408.1 2340.9 2261.6 2170.3 2073.5 1978.1 1877.3 1771.1 1662.3 1561.5
1484.9 1419.1 1374.7 1346.5 1322.3 1294.1 1249.7 1204.1 1147.6 1057.6
920.5 723 474.4 262 125 26.9 0
3054.5 2549.2 2314 2253.6 2291.2 2361.1 2416.2 2443 2432.3 2390.6
2326.1 2249.5 2160.8 2073.5 1980.8 1890.7 1828.9 1755 1662.3 1588.4
1538.7 1472.8 1369.3 1287.4 1233.6 1181.2 1127.5 1073.7 1025.3 981
928.6 843.9 690.7 529.5 310.4 75.3 0
3054.5 2494.1 2258.9 2225.3 2289.9 2357 2412.1 2428.3 2402.7 2336.9
2257.6 2167.6 2070.8 1984.8 1910.9 1869.2 1819.5 1768.5 1718.7 1608.5
1510.4 1432.5 1354.6 1282 1206.7 1140.9 1076.4 1017.3 955.4 884.2
814.3 751.2 658.5 568.4 397.8 154.5 0
3054.5 2447.1 2224 2220 2291.2 2355.7 2404.1 2409.5 2370.5 2299.3
2209.2 2109.8 2021.1 1939.1 1884 1837 1776.5 1694.5 1622 1534.6
1467.4 1392.2 1318.3 1251.1 1194.6 1136.9 1075 1011.9 938 856
766 686.7 584.6 442.1 293 122.3 0
3054.5 2420.2 2206.5 2218.6 2296.6 2359.7 2402.7 2394.7 2344.9 2260.3
2155.5 2057.4 1974.1 1910.9 1881.3 1810.1 1699.9 1572.3 1521.2 1478.2
1401.6 1342.5 1291.4 1216.1 1159.7 1115.4 1057.6 989 907.1 817
718.9 675.9 581.9 380.3 276.8 169.3 0
3054.5 2414.8 2195.8 2220 2297.9 2362.4 2401.4 2390.6 2330.2 2234.8
2128.6 2031.8 1949.9 1910.9 1865.2 1775.2 1613.9 1507.8 1480.9 1428.5
1361.3 1288.7 1220.2 1167.8 1135.5 1107.3 1054.9 990.4 912.4 822.4
727 751.2 599.3 400.5 305 112.9 0
3054.5 2414.8 2194.4 2224 2299.3 2363.8 2400 2394.7 2335.5 2236.1
2128.6 2030.5 1948.5 1912.2 1861.2 1769.8 1601.8 1509.1 1487.6 1427.1
1357.2 1278 1221.5 1151.6 1142.2 1107.3 1053.5 990.4 917.8 821.1
729.7 740.4 514.7 413.9 301 108.8 0
